Dodaj ilość.
Ilości produktów zostały zaktualizowane ze względu na sposób pakowania.
Uwaga - zamawiana ilość zmieniona na. This is due to package and minimum order quantities.
![]() |
Read the operating instructions before use. |
![]() |
Instructions for use and other useful information |
![]() |
Dealing with recyclable materials |
![]() |
Do not dispose of electric equipment and batteries as household waste |
![]() |
These numbers refer to the corresponding illustrations found at the beginning of these operating instructions |
![]() |
The numbering reflects the sequence of operations shown in the illustrations and may deviate from the steps described in the text |
![]() |
Item reference numbers are used in the overview illustrations and refer to the numbers used in the product overview section |
![]() |
This symbol is intended to draw special attention to certain points when handling the product. |
![]() |
Wear eye protection. |
![]() |
Rated speed |
![]() |
Revolutions per minute |
![]() |
Revolutions per minute |
![]() |
Diameter |
Angle grinder |
AG 125-A36 | AG 150-A36 |
Generation |
02 |
Serial no. |
The product described is a hand-held cordless angle grinder. It is designed to be used for cutting and grinding metals and mineral materials, and for drilling tiles without use of water. It can be used only for dry grinding / cutting.
The tool can be used for cutting, slitting and grinding mineral materials only in combination with the appropriate guard (optional accessory).
It is recommended that a dust removal system consisting of matched components, i.e. dust removal hood and a suitable Hilti vacuum cleaner, are used for working on mineral materials such as concrete or stone. These protect the operator and increase the life of the tool and accessory tools used.
Application |
Designation |
Material |
|
---|---|---|---|
Abrasive cutting disc |
Cutting, slitting |
AC‑D |
Metal |
Diamond cutting disc |
Cutting, slitting |
DC-TP, DC-D (SPX, SP, P) |
Mineral |
Abrasive grinding disc |
Rough grinding |
AG‑D, AF‑D, AN‑D |
Metal |
Diamond grinding disc |
Rough grinding |
DG-CW (SPX, SP, P) |
Mineral |
Diamond core bit |
Drilling in tiles |
DD-M14 |
Mineral |
Item |
Equipment |
AC‑D |
AG-D |
AF-D |
AN-D |
DG‑CW |
DC‑D |
DD-M14 |
---|---|---|---|---|---|---|---|---|
A |
Guard |
X |
X |
X |
X |
X |
X |
X |
B |
Front cover (in combination with A) |
X |
- |
- |
- |
- |
X |
- |
C |
DG‑EX 125/5" guard for surface grinding |
‑ |
‑ |
‑ |
‑ |
X |
‑ |
‑ |
D |
DC‑EX 125/5"-C compact guard (in combination with A) |
‑ |
‑ |
‑ |
‑ |
‑ |
X |
‑ |
E |
Side handle |
X |
X |
X |
X |
X |
X |
X |
F |
DC BG 125 hoop grip (optional for E) |
X |
X |
X |
X |
X |
X |
X |
G |
Clamping nut |
X |
X |
X |
X |
X |
X |
‑ |
H |
Clamping flange |
X |
X |
X |
X |
X |
X |
‑ |
I |
Kwik lock (optional for G) |
X |
X |
X |
X |
‑ |
X |
‑ |
Status |
Meaning |
---|---|
4 LEDs light. |
Charge status: 75 % to 100 % |
3 LEDs light. |
Charge status: 50 % to 75 % |
2 LEDs light. |
Charge status: 25 % to 50 % |
1 LED lights up. |
Charge status: 10 % to 25 % |
1 LED blinks. |
Charge status: < 10 % |
AG 125‑A36 |
AG 150‑A36 |
|
---|---|---|
Rated voltage |
36 V |
36 V |
Rated speed |
9,500 /min |
8,500 /min |
Maximum disc diameter |
125 mm |
150 mm |
Weight in accordance with EPTA procedure 01/2003 |
3.5 kg |
3.5 kg |
Drive spindle thread (arbor size) |
M14 |
M14 |
Spindle length |
22 mm |
22 mm |
Emission sound pressure level (LpA) |
80 dB(A) |
Uncertainty for the sound pressure level (KpA) |
3 dB(A) |
Sound (power) level (LWA) |
91 dB(A) |
Uncertainty for the sound power level (KWA) |
3 dB(A) |
AG 125‑A36 |
AG 150‑A36 |
|
---|---|---|
Surface grinding with the vibration-absorbing side handle (ah,AG) |
3.2 m/s² |
4.6 m/s² |
Uncertainty (K) |
1.5 m/s² |
1.5 m/s² |
Trouble or fault |
Possible cause |
Action to be taken |
---|---|---|
The battery runs down more quickly than usual. |
Very low ambient temperature. |
|
The battery doesn’t engage with an audible click. |
The retaining lugs on the battery are dirty. |
|
1 LED blinks. The power tool doesn’t run. |
Low battery. |
|
The battery is too hot or too cold. |
|
|
All 4 LEDs blink. The power tool doesn’t run. |
The tool has been overloaded. |
|
The angle grinder or battery gets very hot. |
Electrical fault. |
|
The tool does not achieve full power. |
A battery with inadequate capacity was used. |
|
The motor has no braking effect. |
Low battery. |
|
The power tool was overloaded briefly. |
|
Hilti Aktiengesellschaft Feldkircherstrasse 100 9494 Schaan Liechtenstein |
Designation |
Angle grinder |
Type designation |
AG 125-A36 |
Generation |
02 |
Year of design |
2014 |
Type designation |
AG 150-A36 |
Generation |
02 |
Year of design |
2014 |
Applied directives: |
|
Applied standards: |
|
Technical documentation filed at: |
|
![]() (Head of BA Quality & Process Management / Business Area Electric Tools & Accessories) |
![]() (Executive Vice President / Business Unit Power Tools & Accessories) |
Aby zobaczyć ceny i zawartość konkretnego konta, wybierz odpowiednie konto.